IESNA:LM-63-2002
[TEST]P939480
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8416
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
767.7 762.9 752.8 744.1 741.9 742.8 745.4 750.2 754.6 755.9
756.3 762.9 776.5 798.8 835.9 888.4 952.3 1029.3 1127.7 1245
1377.9 1540.7 1738 1962.4 2203.8 2463.2 2712.1 2828.1 2658.3 2054.2
1117.7 315.4 96.7 57.3 32.8 13.6 0
767.7 765.1 754.6 745.8 743.6 744.1 746.7 751.5 755.5 756.8
757.6 764.6 777.8 801.4 837.7 890.6 955.4 1032.8 1133.8 1251.1
1388.4 1556 1761.1 1980.7 2226.6 2492.5 2736.2 2841.2 2631.6 2008.3
1065.6 295.7 93.6 52.5 30.6 12.2 0
767.7 764.2 754.1 745 741 741.5 742.8 745.4 747.1 748.9
751.5 759 773 795.3 832 880.6 942.7 1016.2 1111.1 1227
1371.8 1552.9 1765.5 2001.7 2246.7 2506.5 2751.9 2879.7 2724.4 2169.3
1287.8 475.1 126.9 63 37.2 14.4 0
767.7 762.5 752.8 742.8 737.5 736.2 737.1 737.5 737.5 740.6
745 753.3 767.3 789.1 820.6 867 928.7 1003.9 1098.9 1214.3
1370.9 1558.2 1797 2066 2341.6 2612 2864.4 3007 2928.2 2517.9
1728.8 836.4 252 91.9 44.6 14 0
767.7 762.5 753.3 742.8 736.2 734.9 735.8 735.8 735.8 739.3
747.1 754.6 766.4 785.2 813.6 856.5 918.6 996.1 1091.4 1213
1373.6 1587.5 1863.5 2190.3 2526.2 2827.2 3070 3223.9 3242.3 3032.3
2418.2 1454.5 617.7 157.5 52.9 12.2 0
767.7 761.1 752 741.5 734.5 733.2 734.5 736.2 736.2 739.7
748 754.1 763.3 783.5 813.6 856.5 916.9 996.1 1093.2 1221.3
1388.9 1619 1927.8 2304.4 2686.8 3018.8 3262 3443.1 3554.2 3483.3
3019.2 2119.8 1015.3 318.9 67.8 15.7 0
767.7 762.5 752.8 741.9 734.9 733.2 734 735.8 735.8 739.3
747.1 755.5 767.3 786.5 816.3 860 921.3 998.2 1094.5 1216.1
1376.6 1591 1868.3 2190.3 2522.7 2830.2 3084 3260.7 3284.3 3053.3
2473.7 1510.5 593.6 153.1 44.2 11.8 0
767.7 763.3 754.1 743.2 736.2 734.5 735.8 737.1 738.4 741.9
747.6 756.8 771.6 794 825.9 870.1 932.6 1008.7 1103.7 1222.6
1380.1 1578.7 1818.9 2080.9 2349.1 2619.8 2876.6 3020.5 2922.1 2537.6
1778.2 854.8 255 95.8 45.5 14 0
767.7 764.6 755 744.5 738.8 738 739.7 743.2 746.3 749.3
753.3 761.1 776.5 800.5 836.4 885.8 947.5 1022.3 1115.9 1229.2
1372.7 1550.7 1759.4 1987.3 2225.3 2482.5 2735.3 2862.6 2728.8 2269.4
1433.9 563.4 161.4 77 41.1 16.6 0
767.7 765.5 755.5 745 740.1 739.7 742.8 748.9 754.1 757.2
760.3 768.1 782.6 807.1 844.7 897.6 962.4 1040.7 1136.9 1253.3
1388 1555.5 1748.5 1965 2195.1 2450.1 2692.9 2788.2 2608 2024.5
1109.3 334.2 101.9 51.6 27.6 10.9 0
767.7 765.1 755.5 745 740.1 740.1 743.2 748.9 754.6 757.2
759.8 766.4 781.3 804.5 841.6 893.3 957.6 1039.4 1136 1246.3
1378.8 1539.4 1731.4 1949.2 2168.8 2423.9 2671.9 2789.1 2636.9 2085.3
1181.5 371.4 107.6 56 28.9 10.1 0
